Products
Service & Support
Industries & Solutions
Company

BES004M

BES M12MG-PSC80F-BV02

Cylindrical version

Dimension
Ø 12 x 48 mm
Style Housing
M12x1
Installation
non-flush
Range
8 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Dimension
Ø 12 x 48 mm
Style Housing
M12x1
Installation
non-flush
Range
8 mm
Switching output
PNP Normally open (NO)
Switching frequency
1000 Hz
Housing material
Brass, Nickel-free coated
Material sensing surface
PBT
Connection
Cable, 2.00 m, PVC
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP68
Approval/Conformity
CE
UKCA
cULus
WEEE
Principle of operation
Inductive sensor
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue