Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 33 mm
Style Housing
M12x1
Installation
for flush mounting
Range
4 mm
Switching output
PNP Normally open (NO)
Product Features
Cable, 2.00 m, TPU
Cable with connector, AMP SUPERSEAL 3P, 3-pin, 0.15 m, TPU
Cable with connector, DEUTSCH DT04-3P-CE02, 3-pin, 0.15 m, TPU
Cable with connector, DEUTSCH DT04-4P-CE02, 4-pin, 0.15 m, TPU
Cable with connector, M12x1-Male, 3-pin, 0.50 m, TPU
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BES M12MD-PSC40B-BP02-003 | BES M12ME-PSC40B-S04G-003 | |
|
63.02 USD
List price
|
60.62 USD
List price
|
|
| Dimension | Ø 12 x 33 mm | Ø 12 x 45 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 4 mm | 4 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 2500 Hz | 2500 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT |
| Connection | Cable, 2.00 m, TPU | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP68, according to BWN Pr 20 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported