Products
Service & Support
Industries & Solutions
Company

BHS004K

BES 516-300-S315-S4-N

Inductive sensors for hazardous areas

Dimension
Ø 12 x 56 mm
Style Housing
M12x1
Installation
for flush mounting
Range
1.5 mm
Interface
NAMUR
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Dimension
Ø 12 x 56 mm
Style Housing
M12x1
Installation
for flush mounting
Range
1.5 mm
Interface
NAMUR
Switching frequency
1000 Hz
Housing material
Stainless steel
Material sensing surface
POM
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
7.7...9 VDC
Ambient temperature
-25...70 °C
Pressure rating max.
500 bar
Ex category
ATEX: 2G (EPL Gb)
ATEX: 3G (EPL Gc)
IP rating
IP68
Approval/Conformity
CE
UKCA
CCC Ex
IECEx
ATEX
WEEE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue