Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Square version with 40 mm height
Dimension
40 x 40 x 62 mm
Style Housing
40x40
Installation
for flush mounting
Range
20 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BES Q40KFU-PSC20B-S04G | BES Q40KFU-PAC20A-S04G-W14 | |
|
92.33 USD
List price
|
170.54 USD
List price
|
|
| Dimension | 40 x 40 x 62 mm | 40 x 40 x 62 mm |
|---|---|---|
| Style Housing | 40x40 | 40x40 |
| Installation | for flush mounting | for flush mounting |
| Range | 20 mm | 20 mm |
| Switching output | PNP Normally open (NO) | PNP NO/NC |
| Switching frequency | 50 Hz | 400 Hz |
| Housing material | PBT | PBT, partly coated |
| Material sensing surface | PBT | ceramic coated |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE WEEE |
| Principle of operation | Inductive sensor | - |
| Magnetic field immune | - | magnetic field immune (AC/DC) |
| IP rating | - | IP67 |
| Additional features | - | Weld immune |
Only CAD model download is supported