Capacitive sensors for object detection
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BCS M18B4M-NSC80C-EV02 | BCS M18B4N1-NSC80D-EP02 | |
|
192.07 USD
List price
|
-
List price
|
|
| Dimension | Ø 18 x 65 mm | Ø 18 x 75.5 mm |
|---|---|---|
| Series | M18 | M18 |
| Thread (A) | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PUR |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 2...8 mm | 1...8 mm |
| Housing material | 1.4301 stainless steel | 1.4305 stainless steel |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -30...70 °C | -25...85 °C |
| Operating voltage Ub | 10...35 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE cULus EAC WEEE |
| IP rating | IP67 | IP67 |
| Sensitivity | - | Switching distance adjustable |