Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Retroreflective sensors
Series
6K
Dimension
12 x 41.5 x 21.6 mm
Interface
PNP NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Recommended alternative
BOS02E1
Retroreflective sensors
BOS 6K-UU-PR10-S49
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 6K-PU-PR10-S49 | BOS 6K-UU-PR10-S49 | |
|
246.74 USD
List price
|
266.86 USD
List price
|
|
| Series | 6K | 6K |
|---|---|---|
| Dimension | 12 x 41.5 x 21.6 mm | 12 x 34 x 21.6 mm |
| Interface | PNP NO/NC | PNP/NPN NO/NC |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Light spot size | 600 x 600 mm at 7 m | 500 x 500 mm at 6 m |
| Range | 0...6 m | 0.1...6 m |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
| Input function | - |
Key disable on/off Same function as button |
Only CAD model download is supported