Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical throughbeam photoelectric sensors with M18 thread and different types of light
Series
18K
Dimension
Ø 18 x 73.8 mm
Input function
Test (Emitter off)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
This product is part of the Classic portfolio, that means
extended availability
transparent conditions
no New Design-In (NNDI)
Recommended alternative
BOS01R1
Through-beam sensors
BOS 18M-X-LS20-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BLS 18K-XX-1LT-E5-C-S4 | BOS 18M-X-LS20-S4 | |
|
302.46 USD
List price
|
144.30 USD
List price
|
|
| Series | 18K | 18M |
|---|---|---|
| Dimension | Ø 18 x 73.8 mm | Ø 18 x 75 mm |
| Input function | Test (Emitter off) | - |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Light type | Laser Red light | Laser Red light |
| Range | 0...60 m | 0...60 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | ABS | Brass, nickel-plated |
| Material sensing surface | PMMA | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
| Beam characteristic | - | Collimated |
| Light spot size | - | Ø 40 mm at 60 m |
Only CAD model download is supported