Products
Service & Support
Industries & Solutions
Company

BOS0171

BOS 23K-GI-RD10-S4

Cubic diffuse sensors with different light types for washdown

Special characteristics
Washdown
Series
23K
Dimension
23 x 51 x 52.4 mm
Interface
IO-Link
PNP/NPN: NO/NC
Input function
Same function as button
Key disable on/off
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Special characteristics
Washdown
Series
23K
Dimension
23 x 51 x 52.4 mm
Interface
IO-Link
PNP/NPN: NO/NC
Input function
Same function as button
Key disable on/off
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Beam characteristic
Focus, typical at 600 mm
Light spot size
14 x 14 mm at 600 mm
Light type
LED Red light
Range
0...2000 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
PC
ABS
Material sensing surface
PMMA
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
Ecolab
cULus
WEEE
Classifications
ECLASS 10.1
27-27-09-03
ECLASS 11.0
27-27-09-03
ECLASS 12.0
27-27-09-03
ECLASS 13.0
27-27-09-03
ECLASS 14.0
27-27-09-03
ECLASS 5.1.4
27-27-09-03
ECLASS 6.2
27-27-09-03
ECLASS 8.1
27-27-09-03
ECLASS 9.0
27-27-09-03
ECLASS 9.1
27-27-09-03
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
ETIM 8.0
EC001821
ETIM 9.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue