Products
Service & Support
Industries & Solutions
Company

BOS01JA

BOS 50K-PU-RD11-S4

Cubic diffuse sensors with different types of light up to 3.5 m range

Series
50K
Dimension
28.5 x 80.5 x 62 mm
Interface
PNP NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Series
50K
Dimension
28.5 x 80.5 x 62 mm
Interface
PNP NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Beam characteristic
Divergent
Light spot size
80 x 80 mm at Sr
Light type
LED Red light
Range
1...3500 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
PC
ABS
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-03
ECLASS 11.0
27-27-09-03
ECLASS 12.0
27-27-09-03
ECLASS 13.0
27-27-09-03
ECLASS 14.0
27-27-09-03
ECLASS 5.1.4
27-27-09-03
ECLASS 6.2
27-27-09-03
ECLASS 8.1
27-27-09-03
ECLASS 9.0
27-27-09-03
ECLASS 9.1
27-27-09-03
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
ETIM 8.0
EC001821
ETIM 9.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue