Similar Illustration
Only CAD model download is supported
Light bands
Series
A
Dimension
100 x 26 x 93 mm
Interface
2x Analog, voltage/analog, current: 0…10 V/4…20 mA
3x PNP: Normally open (NO)
3x PNP: Normally open (NO)
Principle of operation
Light array
Special optical feature
CCD technology
Recommended alternative
BLA000A
Light bands
BLA 50D-001-S115
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BLA 50A-001-S115 | BLA 50D-001-S115 | |
|
4,165.45 USD
List price
|
5,040.61 USD
List price
|
|
| Series | A | D |
|---|---|---|
| Dimension | 100 x 26 x 93 mm | - |
| Interface |
2x Analog, voltage/analog, current: 0…10 V/4…20 mA 3x PNP: Normally open (NO) |
2x Analog, voltage/analog, current 0…10 V/4…20 mA 3x PNP/NPN Normally open (NO) |
| Principle of operation | Light array | Light array |
| Special optical feature | CCD technology | CCD technology |
| Beam characteristic | Collimated light strip, width 54 mm | Collimated light strip, width 54 mm |
| Light type | Laser Red light | Laser Red light |
| Range | 0...2 m | 0...2 m |
| Connection 1 | M12x1-Male, 4-pin, A-coded | M12x1-Male, 4-pin, A-coded |
| Connection 2 | M12x1-Female, 4-pin, A-coded | M12x1-Female, 4-pin, A-coded |
| Connection 3 | M12x1-Male, 8-pin, A-coded | M12x1-Male, 8-pin, A-coded |
| Housing material | Aluminum, Anodized | Aluminum, Anodized |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC |
| Approval/Conformity |
CE UKCA WEEE |
CE WEEE cULus UKCA |
Only CAD model download is supported