Products
Service & Support
Industries & Solutions
Company

BUS003H

BUS M30E1-PWX-20/130-S92K

Cylindrical version with M30 thread and analog or digital output

Style Housing
Ø 30 mm
Switching output
2x PNP NO/NC
Connection
Connector, M12x1-Male, 5-pin
Housing material
Stainless steel
PBT, TPU
Material sensing surface
PU foam/Epoxy resin/Glass
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Style Housing
Ø 30 mm
Switching output
2x PNP NO/NC
Connection
Connector, M12x1-Male, 5-pin
Housing material
Stainless steel
PBT, TPU
Material sensing surface
PU foam/Epoxy resin/Glass
Range
200...2000 mm
Switching frequency
8 Hz
Approval/Conformity
cULus
CE
WEEE
UKCA
Ambient temperature
-25...70 °C
IP rating
IP67
Repeat accuracy
± 0.15 % FS
Operating voltage Ub
9...30 VDC
Classifications
ECLASS 10.1
27-27-28-03
ECLASS 11.0
27-27-28-03
ECLASS 12.0
27-27-28-06
ECLASS 13.0
27-27-28-06
ECLASS 14.0
27-27-28-06
ECLASS 4.1
27-27-08-04
ECLASS 5.1.4
27-27-28-03
ECLASS 6.2
27-27-28-03
ECLASS 8.1
27-27-28-03
ECLASS 9.0
27-27-28-03
ECLASS 9.1
27-27-28-03
ETIM 4.0
EC001846
ETIM 5.0
EC001846
ETIM 6.0
EC001846
ETIM 7.0
EC001846
ETIM 8.0
EC001846
ETIM 9.0
EC001846
UNSPSC 11
41111916
UNSPSC 7.0901
41111916
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue