Products
Service & Support
Industries & Solutions
Company

BMF0078

BMF 307K-R-AS-L-3-S49-00,2

Cylinder sensors for multiple slot shapes

Slot type
T-slot
Dimension
29 x 6.2 x 4.4 mm
Principle of operation
Reed switch (2-wire)
Connection
M8x1-Male, 3-pin
Cable
PUR, 0.2 m
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Slot type
T-slot
Dimension
29 x 6.2 x 4.4 mm
Principle of operation
Reed switch (2-wire)
Connection
M8x1-Male, 3-pin
Cable
PUR, 0.2 m
Housing material
LCP
Switching output
Reed switch (2-wire), polarized Normally open (NO)
Switching frequency
1000 Hz
Operating voltage Ub
4...30 VDC/4...30 VAC
Ambient temperature
-20...70 °C
IP rating
IP65
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 12.0
27-27-43-01
ECLASS 13.0
27-27-43-01
ECLASS 14.0
27-27-43-01
ECLASS 4.1
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
ETIM 8.0
EC002544
ETIM 9.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue