Similar Illustration
Only CAD model download is supported
Inductive single position limit switches
Dimension
60 x 11.8 x 33.7 mm
Housing material
PA 12
Range
2.2 mm
Switching frequency
1. Switch position: 1000 Hz
Installation
for flush mounting
This product is part of the Classic portfolio, that means
extended availability
transparent conditions
no New Design-In (NNDI)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported