Similar Illustration
Only CAD model download is supported
Front flush pressure sensors
Measuring range
0...5 bar
Accuracy
±0.5 % FSO BFSL
Overload pressure
40 bar
Burst pressure
50.00 bar
Operating voltage Ub
18...36 VDC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BSP B005-IV003-A01A0B-S4 | BSP B005-IV009-P00S2B-S4 | |
|
-
List price
|
624.67 USD
List price
|
|
| Measuring range | 0...5 bar | 0...5 bar |
|---|---|---|
| Accuracy | ±0.5 % FSO BFSL | ±0.5 % FSO BFSL |
| Overload pressure | 40 bar | 40 bar |
| Burst pressure | 50.00 bar | 50 bar |
| Operating voltage Ub | 18...36 VDC | 18...30 VDC |
| Analog output | Analog, voltage 0…10 V | Analog, voltage/Analog, current selectable 4…20 mA/0…10 V |
| Switching output | NPN NO/NC | 2x PNP/NPN NO/NC switchable |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Process connection | G 1/2" (DIN 3852) front-flush | G 1/2" (DIN 3852) front-flush |
| Process connection material | 1.4404 stainless steel | 1.4404 stainless steel |
| Gasket, material | Fluoroelastomer | Fluoroelastomer |
| Housing material |
Stainless steel (1.4301) PA 6.6 |
1.4301 stainless steel PE, High-density polyethylene |
| Media temperature | -40...125 °C | -40...125 °C |
| Ambient temperature | -40...85 °C | -40...85 °C |
| IP rating | IP67 | IP67, when threaded in |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| Interface | - | IO-Link 1.1 |
Only CAD model download is supported