Products
Service & Support
Industries & Solutions
Company
Your price can not be displayed
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. However, you can still place an order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail.

BAM00AH

BES 08,0-KH-2S

Proximity sensor mounts with positive stops

Use
for sensors Ø8 mm
for sensors M08x1
fastening length 32mm and longer
Material
Brass nickel-plated
Dimension
Ø 17 x 32 mm
Mounting part
Screws, clamps
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Use
for sensors Ø8 mm
for sensors M08x1
fastening length 32mm and longer
Material
Brass nickel-plated
Dimension
Ø 17 x 32 mm
Mounting part
Screws, clamps
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue