Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Magnet for profile style
Principle of operation
BTL magnets, profile style
Version
floating
Material
POM
Dimension
37.6 x 14 x 20 mm
Distance min. to BTL
0.1 mm
Recommended alternative
BAM014Z
Magnet for profile style
BTL6-A-3801-2
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BTL5-P-3800-2 | BTL6-A-3801-2 | |
|
39.35 USD
List price
|
33.14 USD
List price
|
|
| Principle of operation | BTL magnets, profile style | BTL magnets, profile style |
|---|---|---|
| Version | floating | floating |
| Material | POM | - |
| Dimension | 37.6 x 14 x 20 mm | 37.6 x 18.3 x 21 mm |
| Distance min. to BTL | 0.1 mm | 4.0 mm |
| Distance max. to BTL | 4 mm | 8 mm |
| Ambient temperature | -40...85 °C | -40...85 °C |
Only CAD model download is supported