Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Portable LF read/write units (70/455kHz)
Product Group
LF (70/455 kHz)
Product name
Read / write heads
Dimension
27 x 27 x 72 mm
Antenna type
Rod
Storage temperature
-20...60 °C
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BIS C-853 | BIS C-830-4-011-A | |
|
389.50 USD
List price
|
1,158.08 USD
List price
|
|
| Product Group | LF (70/455 kHz) | RFID Mobile Devices |
|---|---|---|
| Product name | Read / write heads | - |
| Dimension | 27 x 27 x 72 mm | - |
| Antenna type | Rod | - |
| Storage temperature | -20...60 °C | - |
| Ambient temperature | 0...60 °C | - |
| IP rating | IP67 | - |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA FCC (Radio) IC (Radio) cULus WEEE |
| Principle of operation | - | Handheld BIS V-830 series accessories |
| Supported RFID technologies | - | LF 70/455 kHz (BIS C ) |
| Working frequency | - | 70/455 kHz |
| Interface 01 | - | USB 2.0 |
| Interface 02 | - | RS485 |
| Connection | - | Connector, M12x1-Female, 5-pin |
| Number of connectable R/W heads / antennas | - | 1 |
| Operating voltage Ub | - | 5 V DC LPS Class 2 |
| IP rating | - | IP40, installed |
Only CAD model download is supported