- Connection 1
- M12x1-Male, straight, 4-pin
- Connection 2
- RJ45-Female, straight, 8-pin
- Power indicator
- no/no
- Function indicator
- no/no
- Cable
- PU green, 0.6 m, Drag chain compatible
- Number of conductors
- 4
- Cable temperature, flexible routing
- -20...60 °C
- Operating voltage Ub
- 60 VDC / 60 VAC
- IP rating
- IP40, installed
- Approval/Conformity
-
WEEE
CE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-28-04-92
- ECLASS 11.0
- 27-28-04-92
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-90
- ECLASS 6.2
- 27-28-04-90
- ECLASS 8.1
- 27-28-04-90
- ECLASS 9.0
- 27-28-04-92
- ECLASS 9.1
- 27-28-04-92
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710