Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Websites
Documents
Download

BIS00YH

HF data carriers (13.56 MHz)

Typecode:

BIS M-131-10/L

Loading...

Product description

Data carriers accompany the workpieces through the entire production process. In this context, they are in part exposed to extreme conditions from high temperatures, metal enclosure, and environmental other influences. Our HF data carriers withstand the high demands of such environments. Balluff's broad portfolio means you will always find the right product to fit any application or conditions.

Product Group
HF (13.56 MHz)
Dimension
Ø 12 x 6.4 mm
Antenna type
round
UID serial number, read-only
4
Memory type
EEPROM
Supported data carrier types
DIN ISO 14443
User data, read/write
736
Storage temperature
-40...85 °C
Ambient temperature
-20...85 °C
Housing material
ABS
IP rating per IEC 60529
IP68
Installation
metal-free (clear zone)
Approval/Conformity
CE
Technical documentation
  • Datasheet

  • Measurement data

Product documentation
  • Declaration of Compliance

    EU-Konformitätserklärung / EU Declaration of Conformity (All languages)
  • Installation/Assembly manual

    GRUNDLAGEN RFID (German)
    BASICS RFID (English)
No recommended accessories available.
ETIM 6.0
EC002996
ETIM 6.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
[email protected] 4.1
27-28-04-01
[email protected] 5.1.3
27-28-04-01
[email protected] 5.1.3
27-28-04-01
[email protected] 6.0
27-28-04-90
[email protected] 8.1
27-28-04-02
[email protected] 9.0
27-28-04-02
[email protected] 9.1
27-28-04-02
[email protected] 9.1
27-28-04-02