Similar Illustration
Only CAD model download is supported
UHF RFID tags (860…930 MHz)
Product Group
UHF (860...930 MHz)
Working frequency
860…960 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
United Kingdom (UKCA)
Dimension
20 x 44.45 mm
Memory type
EEPROM
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BIS U-150-N4/CAA | UHF Tag MiniWeb Global Paper Tag M730 | |
|
-
List price
|
-
List price
|
|
| Product Group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Working frequency | 860…960 MHz | 860…930 MHz |
| Radio license |
Europe (CE) United Kingdom (UKCA) |
- |
| Dimension | 20 x 44.45 mm | 45 x 18 mm |
| Memory type | EEPROM | EEPROM |
| User data, read/write | 0 Bit | 0 Bit |
| EPC memory, read/write | 128 Bit | 128 Bit |
| TID memory, read-only | 64 Bit | 96 Bit |
| Antenna type | Dipol | - |
| Installation | metal-free (clear zone) | metal-free (clear zone) |
| Storage temperature | -20...80 °C | - |
| Ambient temperature | -20...80 °C | - |
| Housing material | Paper | Paper |
| Approval/Conformity |
CE WEEE |
- |
Only CAD model download is supported