Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Smart label for the UHF range (860/960 MHz)
Product Group
UHF (860...930 MHz)
Working frequency
860…960 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
United Kingdom (UKCA)
Dimension
54 x 34 mm
Memory type
EEPROM
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
BIS0168
UHF RFID tags (860…930 MHz)
BIS U-155-M2/CAA
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BIS U-151-M2/CAA | BIS U-155-M2/CAA | |
|
0.59 USD
List price
|
0.59 USD
List price
|
|
| Product Group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Working frequency | 860…960 MHz | 860…960 MHz |
| Radio license |
Europe (CE) United Kingdom (UKCA) |
Europe (CE) United Kingdom (UKCA) |
| Dimension | 54 x 34 mm | 27 x 97 mm |
| Memory type | EEPROM | EEPROM |
| User data, read/write | 512 Bit | 512 Bit |
| EPC memory, read/write | 128 Bit | 128 Bit |
| TID memory, read-only | 96 Bit | 96 Bit |
| Antenna type | Dipol | Dipol |
| Installation | metal-free (clear zone) | metal-free (clear zone) |
| Storage temperature | -40...85 °C | -40...85 °C |
| Ambient temperature | -40...85 °C | -40...85 °C |
| Housing material | Paper | Paper |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported