Products
Service & Support
Industries & Solutions
Company
Canceled

BIS016F

BIS U-158-A0/C1M-HT

UHF RFID tags (860…930 MHz)

Product Group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Dimension
25 x 1.65 x 88 mm
Memory type
EEPROM
User data, read/write
512 Bit
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Product Group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Dimension
25 x 1.65 x 88 mm
Memory type
EEPROM
User data, read/write
512 Bit
EPC memory, read/write
96 Bit
TID memory, read-only
96 Bit
Antenna type
Dipol
Installation
on metal
Storage temperature
-25...95 °C
Storage temperature temporary
160 °C 3x30 min
Ambient temperature
-30...70 °C
Housing material
PEN
IP rating
IP67
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue