Products
Service & Support
Industries & Solutions
Company
Soon no longer available
Available until: 2025-08-01

BNI003P

BNI PBS-507-001-Z011

Silver Line - Network Modules in Metal Housing for Specialized Applications

Interface
Profibus
Auxiliary interfaces
4x IO-Link
Port-class
Type A
Output current max.
2 A
Operating voltage Ub
18...30.2 VDC
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Interface
Profibus
Auxiliary interfaces
4x IO-Link
Port-class
Type A
Output current max.
2 A
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
Bus in: M12x1-Male, 5-pin, B-coded
Connection (COM 2)
Bus out: M12x1-Female, 5-pin, B-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection slots
4x M12x1-Female, 5-pin, A-coded
Digital inputs
8x PNP, Type 2
Digital outputs
8x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Die-cast zinc, nickel-plated
Dimension
37 x 32.4 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
IO-Link version
1.0
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Videos
BNI Profibus IO-Link Integration in PacDrive with CoDeSys
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue