Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company

BNI007Z

BNI IOL-302-002-K006

IO-Link sensor/actuator hubs

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Extension port
yes
Current sum US, sensor
4 A
Current sum UA, actuator
4 A
Switching current
16x 350 mA
Housing material
PA, Transparent
Dimension
50 x 30.8 x 115 mm
Ambient temperature
-20...70 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
3.5 ms
Process data IN
2 bytes
Process data OUT
2 bytes
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Videos
IO-Link Validierung und Kaskadierung
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue