Similar Illustration
Only CAD model download is supported
IO-Link valve interface
Version
Valve interface
Application
SMC VQC 1000/2000/4000
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 5-pin, A-coded
Recommended alternative
BNI006H
IO-Link valve interface
BNI IOL-750-V11-K007
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BNI IOL-750-V04-K007 | BNI IOL-750-V11-K007 | |
|
-
List price
|
-
List price
|
|
| Version | Valve interface | Valve interface |
|---|---|---|
| Application | SMC VQC 1000/2000/4000 | SMC VQC 1000/2000/4000 |
| Interface | IO-Link 1.0 | IO-Link 1.1 |
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Male, 5-pin, A-coded | M12x1-Male, 5-pin, A-coded |
| Cable length L | 0.6 m | 0.6 m |
| Outputs, number | 16 | 16 |
| Output current max. UA, actuator | 400 mA | - |
| Current sum UA, actuator | 2 A | 4 A |
| Function |
3-pin connection Actuator supply on Pin 1 |
3-pin connection Actuator supply on Pin 1 |
| Housing material | PA | PA |
| Dimension | 53 x 61 x 12.5 mm | 53 x 61 x 12.5 mm |
| Ambient temperature | -5...55 °C | -5...55 °C |
| IP rating | IP40, plugged in | IP40, plugged in |
| Transfer rate | COM2 (38.4 kBaud) | COM2 (38.4 kBaud) |
| Process data cycle min. | 3.0 ms | 3.0 ms |
| Process data OUT | 2 bytes | 2 bytes |
Only CAD model download is supported