Similar Illustration
Only CAD model download is supported
IO-Link sensor/actuator hubs for specialized applications (Silver Line)
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
This product is part of the Classic portfolio, that means
extended availability
flexible transition period
transparent conditions
Recommended alternative
BNI LH5-314-S52-Z071
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BNI IOL-302-000-Z013 | BNI LH5-314-S52-Z071 | |
|
280.18 USD
List price
|
451.50 USD
List price
|
|
| Interface | IO-Link 1.0 | IO-Link 1.1.3 |
|---|---|---|
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Male, 4-pin, A-coded | M12x1-Female, 4-pin, A-coded |
| Connection (supply voltage IN) | 7/8"-Male, 5-pin | M12x1-Male, 5-pin, L-coded |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 16x PNP, Type 2 | 16x PNP/NPN, Type 1, Type 3 |
| Digital outputs | 16x PNP | 16x PNP |
| Configurable inputs/outputs | yes | PNP: Yes, NPN: No |
| Current sum US, sensor | 9.0 A | 2 A |
| Switching current | 16x 2 A |
12x 2 A 4x 4 A |
| Current sum UA, actuator | 9.0 A | 16 A |
| Housing material | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated |
| Dimension | 68 x 32.4 x 181.5 mm | 68 x 31.8 x 181.5 mm |
| Ambient temperature | -5...70 °C | -25...60 °C |
| IP rating | IP67, when threaded in | IP67, when threaded in |
| Transfer rate | COM2 (38.4 kBaud) | COM3 (230.4 kBaud) |
| Process data cycle min. | 12 ms | - |
| Process data IN | 2 bytes | 12 bytes |
| Process data OUT | 2 bytes | 2 bytes |
| Extension port | - | yes |
| Single-channel monitoring | - | yes |
| Additional function | - |
Vibration Internal temperature Device discovery |
| Secondary features | - |
Basic Statistics Boot Cycle Counter Device Discovery Extreme Environment Status Identification Logic Blocks Operating Hours Counter Signal Delay Signal Speed Monitor Switching Counter Variant Configuration Voltage and Current Monitoring |
| Secondary features for condition monitoring | - |
Vibration monitoring Internal temperature monitoring Inclination monitoring and installation aid |
Only CAD model download is supported