Products
Service & Support
Industries & Solutions
Company

BNI0098

BNI IOF-329-P02-Z038

IO-Link sensor/actuator hubs for safety applications (Safe Line)

Performance Level
e
Safety category (EN ISO 13849-1)
4
SIL (IEC 61508)
3
Response time max.
20 ms
Approval/Conformity
CE
UKCA
TÜV
cULus
WEEE
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Performance Level
e
Safety category (EN ISO 13849-1)
4
SIL (IEC 61508)
3
Response time max.
20 ms
Approval/Conformity
CE
UKCA
TÜV
cULus
WEEE
Number of safe inputs
12
Number of safe outputs
2
Current sum US, sensor
4.8 A
Current sum UA, actuator
8 A
Digital inputs
14x PNP, Type 3
Digital outputs
2x PP
2x PNP
Interface
PROFIsafe over IO-Link 1.1
Connection slots
2x M12x1-Female, 8-pin, A-coded
6x M12x1-Female, 5-pin, A-coded
Dimension
68 x 32.4 x 181.5 mm
Ambient temperature
-5...55 °C
IP rating
IP67
Housing material
Zinc, Die casting, nickel-plated
Classifications
ECLASS 10.1
27-24-26-04
ECLASS 11.0
27-24-26-04
ECLASS 12.0
27-24-26-04
ECLASS 13.0
27-24-26-04
ECLASS 14.0
27-24-26-04
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-04
ECLASS 6.2
27-24-26-04
ECLASS 8.1
27-24-26-04
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-04
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Videos
BNI Safety Over IO-Link ProfiSafe Hardware Setup TIA
BNI Safety over IO-Link Hub Diagnostic in Bosch IndraWorks
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue