Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 3: blue
PIN 4: Shield
PIN 3: blue
PIN 4: Shield
Only CAD model download is supported
Cables for BTL products
Connection
M8x1-Female, straight, 3-pin, A-coded
Cable
PUR Shielded black, 2 m
Number of conductors
2
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-40...70 °C
This product is part of the Classic portfolio, that means
extended availability
transparent conditions
no New Design-In (NNDI)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported