Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 3: blue
PIN 4: Shield
PIN 3: blue
PIN 4: Shield
Only CAD model download is supported
Cables for BTL products
Connection
M8x1-Female, straight, 3-pin, A-coded
Cable
PUR Shielded black, 10 m
Number of conductors
2
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-40...70 °C
This product is part of the Classic portfolio, that means
extended availability
transparent conditions
no New Design-In (NNDI)
Recommended alternative
BCC006E
Single-ended cordsets
BKS-S 48-15-CP-20
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BKS-S 48-15-CP-10 | BKS-S 48-15-CP-20 | |
|
106.70 USD
List price
|
200.66 USD
List price
|
|
| Connection | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|
| Cable | PUR Shielded black, 10 m | PUR Shielded black, 20 m |
| Number of conductors | 2 | 2 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...70 °C | -40...70 °C |
| Cable temperature, flexible routing | 5...70 °C | 5...70 °C |
| Operating voltage Ub | 36 VDC / 30 VAC | 36 VDC / 30 VAC |
| Rated current (40 °C) | 3.0 A | 3.0 A |
| IP rating | IP67 | IP67 |
| Cable jacket, color | black | black |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported