Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 2: white
PIN 3: blue
PIN 4: black
Only CAD model download is supported
Sensor cables unshielded
Connection
M5x0.5-Female, straight, 4-pin
Switching output
antivalent
Cable
PUR black, 5 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
0.14 mm²
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported