Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection
M8x1-Female, straight, 4-pin, A-coded
Cable
PUR black, 5 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-50...90 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported