Products
Service & Support
Industries & Solutions
Company

BCC06F7

BCC M434-0000-2A-000-51X475-000

Field attachables

Connection
M12x1-Male, straight, 4-pin, A-coded
IP rating
IP67
Number of connectable contacts
4
Connection cross-section
0.14...0.75 mm²
Type of wire mounting
Screw terminals
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Connection
M12x1-Male, straight, 4-pin, A-coded
IP rating
IP67
Number of connectable contacts
4
Connection cross-section
0.14...0.75 mm²
Type of wire mounting
Screw terminals
Cable diameter D
6...8 mm
Operating voltage Ub
250 VDC / 250 VAC
Rated current (40 °C)
4.0 A
Ambient temperature
-40...85 °C
Approval/Conformity
CE
cURus
WEEE
Classifications
ECLASS 10.1
27-44-01-02
ECLASS 11.0
27-44-01-02
ECLASS 12.0
27-44-01-14
ECLASS 13.0
27-44-01-14
ECLASS 14.0
27-44-01-14
ECLASS 4.1
27-26-07-01
ECLASS 5.1.4
27-26-07-02
ECLASS 6.2
27-26-07-02
ECLASS 8.1
27-44-01-02
ECLASS 9.0
27-44-01-02
ECLASS 9.1
27-44-01-02
ETIM 4.0
EC002062
ETIM 5.0
EC002062
ETIM 6.0
EC002062
ETIM 7.0
EC002062
ETIM 8.0
EC002062
ETIM 9.0
EC002635
UNSPSC 11
39121421
UNSPSC 7.0901
39121421
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue