Similar Illustration
Only CAD model download is supported
Field attachables
IP rating
IP67
Connection
M8x1-Female, straight, 3-pin, A-coded
Number of connectable contacts
3
Connection cross-section
0.25...0.5 mm²
Type of wire mounting
IDC
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported