Similar Illustration
Only CAD model download is supported
I/O ports
PIN 1: +24V
PIN 2: Normally closed
PIN 3: 0V
PIN 4: Normally open
PIN 5: PE
PIN 1: +24V
PIN 2: Normally closed
PIN 3: 0V
PIN 4: Normally open
PIN 5: PE
Only CAD model download is supported
Junction blocks
Connection slots
4x M12x1-Female, 5-pin
Power indicator
LED green
Switching function display
8x LED yellow
Signal type
PNP
Connection (COM 1)
M23x1-Male, 19-pin
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported