Similar Illustration
Only CAD model download is supported
Junction blocks
Connection slots
4x M8x1-Female, 3-pin
Power indicator
LED green
Switching function display
4x LED yellow
Signal type
NPN
Cable
PUR black, 15 m, Drag chain compatible
Product Features
3.00 m, PUR
5.00 m, PUR
10.00 m, PUR
15.00 m, PUR
15.00 m, PUR
Recommended alternative
BPI00F8
Junction blocks
BPI 4M3030-5K-B0-KPX60-150
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BPI 4M303N-5K-B0-KPX60-150 | BPI 4M3030-5K-B0-KPX60-150 | |
|
-
List price
|
226.55 USD
List price
|
|
| Connection slots | 4x M8x1-Female, 3-pin | 4x M8x1-Female, 3-pin |
|---|---|---|
| Power indicator | LED green | - |
| Switching function display | 4x LED yellow | no LED |
| Signal type | NPN | - |
| Cable | PUR black, 15 m, Drag chain compatible | PUR black, 15 m, Drag chain compatible |
| Operating voltage Ub | 10...30 VDC | 10...60 VDC/10...60 VAC |
| Output current max. | 3 A | 3 A |
| Total current max. | 8 A | 8 A |
| IP rating | IP67 | IP67 |
Only CAD model download is supported