Products
Service & Support
Industries & Solutions
Company

BIS01FW

BIS V-830-3-011-B-001

RFID Handheld Base Unit

Product Group
RFID Mobile Devices
Principle of operation
Handheld
Operating system
Android™ 11
Processor
NXP i.MX8M mini
4x Cortex A53 (4x 1,8 GHz)
1x Cortex M4 (1x 400 MHz)
Working memory
2 GB RAM
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Product Group
RFID Mobile Devices
Principle of operation
Handheld
Operating system
Android™ 11
Processor
NXP i.MX8M mini
4x Cortex A53 (4x 1,8 GHz)
1x Cortex M4 (1x 400 MHz)
Working memory
2 GB RAM
Data storage
16 GB Flash
Display
5" TFT color display with LED backlight
1280 x 720 pixels, 400 cd/m²
Capacitive touch
Surface hardness 7H
Battery type
Lithium-ion accu
Interface 01
WLAN
Interface 02
Bluetooth
Operating voltage Ub
3.8 VDC Battery pack
Function indicator
Progress indicator, LED
IP rating
IP65
Approval/Conformity
CE
UKCA
cCSAus
FCC (Radio)
IC (Radio)
WEEE
CCC
SRRC
KC
IFT
Additional features
Integrated barcode scanner: 1D and 2D short-range scanner integrated in the housing (scanner buttons on the side)
Integrated camera: 5 MP autofocus camera with lighting
Classifications
ECLASS 10.1
27-28-04-92
ECLASS 11.0
27-28-04-92
ECLASS 12.0
27-28-04-92
ECLASS 13.0
27-28-04-92
ECLASS 14.0
27-28-04-92
ECLASS 5.1.4
27-28-90-90
ECLASS 6.2
27-28-90-90
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-92
ECLASS 9.1
27-28-04-92
ETIM 9.0
EC002998
UNSPSC 11
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue