BIS01FE
HF read/write heads and antennas (13.56 MHz)
Typecode:
BIS VM-332-401-S4-SA3
- Product Group
- HF (13.56 MHz)
- Dimension
- Ø 18 x 65 mm
- Installation
-
metal-free (clear zone)
on metal
flush in metal - Antenna type
- round
- Supported data carrier types
-
DIN ISO 15693
DIN ISO 15693 (High Memory) - Connection
- Connector, M12x1-Male, 4-pin
- Housing material
- 1.4404 stainless steel
- Ambient temperature
- 0...70 °C
- IP rating
-
IP68
IP69K - Approval/Conformity
-
CE
FCC Part 15
IC (Radio)
cULus
Ecolab
WEEE
UKCA
MIC
-
Datasheet
-
Measurement data
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710