Similar Illustration
Only CAD model download is supported
Washdown Line - Network Modules for IP69K Environments
Special characteristics
Washdown
Interface
EtherNet/IP
Interface IIoT
REST API
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
BNI00L9
IO-Link Master
BNI XG5-508-0B5-P067
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Soon no longer available
|
Recommended alternative
|
|
|
|
|
|
| BNI EIP-508-005-P067 | BNI XG5-508-0B5-P067 | |
|
628.88 USD
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Interface | EtherNet/IP | Profinet / EtherNet/IP / EtherCAT / Modbus TCP |
| Interface IIoT | REST API | REST API, MQTT parsed |
| Auxiliary interfaces | 8x IO-Link | 8x IO-Link |
| Port-class | Type A | Type A |
| Output current max. | 4 A | 4 A |
| Display | no | no |
| Operating voltage Ub | 18...30.2 VDC | 18...30 VDC |
| Connection (COM 1) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (COM 2) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (supply voltage IN) | M12x1-Male, 5-pin, L-coded | M12x1-Male, 5-pin, L-coded |
| Connection (supply voltage OUT) | M12x1-Female, 5-pin, L-coded | M12x1-Female, 5-pin, L-coded |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 16x PNP, Type 3 | 16x PNP, Type 3 |
| Digital outputs | 16x PNP | 16x PNP |
| Configurable inputs/outputs | yes | yes |
| Current sum US, sensor | 16 A | 16 A |
| Current sum UA, actuator | 16 A | 16 A |
| Housing material |
Plastic Stainless steel |
Plastic Stainless steel, Inserts |
| Dimension | 68 x 36.8 x 226 mm | 68 x 38.3 x 226.2 mm |
| Ambient temperature | -25...70 °C | -40...70 °C |
| IP rating |
IP68 IP69K |
IP68 IP69K |
| IO-Link version | 1.1 | 1.1.3 |
| Safety Hub Support | - | yes |
| Not incl. in scope of delivery | - |
Part label (1x) Port cover |
Only CAD model download is supported