Similar Illustration
Only CAD model download is supported
Input Ports
PIN 1: +24V
PIN 2: Input 2
PIN 3: GND
PIN 4: Input 1
PIN 5: n.c.
PIN 1: +24V
PIN 2: Input 2
PIN 3: GND
PIN 4: Input 1
PIN 5: n.c.
IO-Link
PIN 1: +24V
PIN 2: n.c.
PIN 3: GND, reference potential
PIN 4: C/Q, IO-Link DC-Channel
PIN 1: +24V
PIN 2: n.c.
PIN 3: GND, reference potential
PIN 4: C/Q, IO-Link DC-Channel
Only CAD model download is supported
Standard IO-Link sensor/actuator hubs (Black Line)
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported