Products
Service & Support
Industries & Solutions
Company

BFO004N

BFO 18V-XAC-MZG-30-0,75

Cylindrical glass fibers with straight and angled optics

Version
Ø 6, standard
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
0.75 m
Material jacket
Stainless steel
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Version
Ø 6, standard
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
0.75 m
Material jacket
Stainless steel
Range
20 mm
Ambient temperature
-20...250 °C
Active surface, fibers
Bundle Ø 3.0 mm
Active surface, fiber arrangement
Segmented bundle
IP rating
IP50
Classifications
ECLASS 10.1
27-27-36-06
ECLASS 11.0
27-27-36-06
ECLASS 12.0
27-27-36-06
ECLASS 13.0
27-27-36-06
ECLASS 14.0
27-27-36-06
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-08
ECLASS 6.2
27-27-92-08
ECLASS 8.1
27-27-92-08
ECLASS 9.0
27-27-36-06
ECLASS 9.1
27-27-36-06
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 7.0
EC002651
ETIM 8.0
EC002651
ETIM 9.0
EC002594
UNSPSC 11
41112103
UNSPSC 7.0901
41112103
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue