Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
3D Stereo Camera with 210 mm baseline
Application
for 3D data acquisition
Bin Picking
Object detection
Gripping point calculation
Bin Picking
Object detection
Gripping point calculation
Image resolution
12 MP (4112 x 3008 pixels)
Sensor type Vision
CMOS 1.1" color global
Focal length
16 mm
Housing material
Aluminum, Painted
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported
Only CAD model download is supported