Similar Illustration
Only CAD model download is supported
I
PIN 1: black 1
PIN 2: black 2
PIN 3: black 3
PIN 4: green/yellow
PIN 1: black 1
PIN 2: black 2
PIN 3: black 3
PIN 4: green/yellow
II
PIN 1: black 1
PIN 2: black 2
PIN 3: black 3
PIN 4: green/yellow
PIN 1: black 1
PIN 2: black 2
PIN 3: black 3
PIN 4: green/yellow
Only CAD model download is supported
Power cables
Connection 1
M12x1-Female, straight, 4-pin, S-coded
Connection 2
M12x1-Male, straight, 4-pin, S-coded
Cable
PUR black, 1 m, Drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-40...85 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported