Products
Service & Support
Industries & Solutions
Company

FHW02AW

UHF Label AD TracX M730

Smart label for the UHF range (860/960 MHz)

Product Group
UHF (860...930 MHz)
Working frequency
860…930 MHz
Dimension
53 x 53 mm
Memory type
EEPROM
User data, read/write
0 Bit
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Product Group
UHF (860...930 MHz)
Working frequency
860…930 MHz
Dimension
53 x 53 mm
Memory type
EEPROM
User data, read/write
0 Bit
EPC memory, read/write
128 Bit
TID memory, read-only
96 Bit
Antenna type
Dipol
Installation
metal-free (clear zone)
Storage temperature
-40...85 °C
Ambient temperature
-40...85 °C
Housing material
PET
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue