Products
Service & Support
Industries & Solutions
Company

BNI00L3

BNI XG3-508-0B5-R067

Black Line - Network Modules in Robust Plastic Housing for Versatile Applications

Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT parsed
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT parsed
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Display
no
Operating voltage Ub
18...30 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Plastic
Stainless steel, Inserts
Dimension
68 x 38.3 x 226.2 mm
Ambient temperature
-40...70 °C
IP rating
IP68
IP69K
IO-Link version
1.1.4
Safety Hub Support
yes
Scope of delivery
Ground strap
M4x6 screw
Not incl. in scope of delivery
Part label (1x)
Port cover
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue