Products
Service & Support
Industries & Solutions
Company

BIS01JZ

BIS M-107-22/L

HF data carriers (13.56 MHz)

Special characteristics
Washdown
Product Group
HF (13.56 MHz)
Dimension
Ø 16 x 3 mm
Antenna type
round
UID serial number, read-only
8 Byte
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Special characteristics
Washdown
Product Group
HF (13.56 MHz)
Dimension
Ø 16 x 3 mm
Antenna type
round
UID serial number, read-only
8 Byte
Memory type
EEPROM
Supported data carrier types
DIN ISO 15693
User data, read/write
316 Byte
Storage temperature
-40...85 °C
Storage temperature temporary
120 °C 1x100 h
Ambient temperature
-40...85 °C
Housing material
PPS
IP rating
IP68
IP69K
Installation
metal-free (clear zone)
Approval/Conformity
CE
WEEE
Ecolab
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue