Similar Illustration
FHW02KA
UHF TAG AD DOGBONE M750 LABEL
Only CAD model download is supported
Smart label for the UHF range (860/960 MHz)
Product Group
UHF (860...930 MHz)
Working frequency
860…930 MHz
Dimension
27 x 97 mm
Memory type
-
User data, read/write
32 Bit
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| UHF TAG AD DOGBONE M750 LABEL | UHF AD DOGBONE LABEL M830 | |
|
0.34 USD
List price
|
-
List price
|
|
| Product Group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Working frequency | 860…930 MHz | 860…930 MHz |
| Dimension | 27 x 97 mm | 27 x 97 mm |
| Memory type | - | - |
| User data, read/write | 32 Bit | - |
| EPC memory, read/write | 96 Bit | 128 Bit |
| TID memory, read-only | 96 Bit | 96 Bit |
| Installation | metal-free (clear zone) | metal-free (clear zone) |
| Ambient temperature | -40...85 °C | -40...85 °C |
| Housing material | Paper | Paper |
Only CAD model download is supported