Products
Service & Support
Industries & Solutions
Company
Canceled

BIS019R

BIS M-114-02/L

HF data carriers (13.56 MHz)

Product Group
HF (13.56 MHz)
Dimension
Ø 9.65 x 1 mm
Antenna type
round
UID serial number, read-only
8 Byte
Memory type
FRAM
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Product Group
HF (13.56 MHz)
Dimension
Ø 9.65 x 1 mm
Antenna type
round
UID serial number, read-only
8 Byte
Memory type
FRAM
Supported data carrier types
DIN ISO 15693
User data, read/write
2000 Byte
Storage temperature
-25...85 °C
Storage temperature temporary
140 °C 1x100 h;-40 °C…90 °C 1x1000 h
Ambient temperature
-25...85 °C
Housing material
PA 6
IP rating
IP68
Installation
metal-free (clear zone)
on metal
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue