Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Rectangular tags for the HF range (13.56 MHz)
Product Group
HF (13.56 MHz)
Dimension
54 x 0.76 x 85.6 mm
Antenna type
round
UID serial number, read-only
4 Byte
Memory type
EEPROM
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
BIS0047
HF data carriers (13.56 MHz)
BIS M-120-01/L
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BIS M-120-01/L-SA1 | BIS M-120-01/L | |
|
17.89 USD
List price
|
17.89 USD
List price
|
|
| Product Group | HF (13.56 MHz) | HF (13.56 MHz) |
|---|---|---|
| Dimension | 54 x 0.76 x 85.6 mm | 54 x 0.76 x 85.6 mm |
| Antenna type | round | round |
| UID serial number, read-only | 4 Byte | 4 Byte |
| Memory type | EEPROM | EEPROM |
| Supported data carrier types | DIN ISO 14443 | DIN ISO 14443 |
| User data, read/write | 752 Byte | 752 Byte |
| Storage temperature | -25...70 °C | -25...70 °C |
| Ambient temperature | -25...70 °C | -25...70 °C |
| Housing material | PVC | PVC |
| IP rating | IP67 | IP67 |
| Installation | metal-free (clear zone) | metal-free (clear zone) |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported