Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

SET01KE

Product sets

Typecode:

BAV DG-PH-00096-01

Loading...

Product description

Product sets are now available for greater ordering convenience. These already assembled sets contain the product for example with appropriate accessories such as cables and mounting brackets, etc. and facilitate quick startup. Very convenient: just use one ordering code for the complete set.

1
BAM033Z

BMS RS-M-D30-0300-01

Quantity : 1 Pc.

Principle of operation
Mounting system
Use
for mounting system BMS
Material
Aluminum Anodized
Dimension
Ø 30 x 300 mm
Mounting part
Clamps
2
BAM0340

BMS RS-M-D30-0500-01

Quantity : 1 Pc.

Principle of operation
Mounting system
Use
for mounting system BMS
Material
Aluminum Anodized
Dimension
Ø 30 x 500 mm
Mounting part
Clamps
3
BAM033W

BMS CC-M-D30-E-00

Quantity : 1 Pc.

Principle of operation
Mounting system
Use
for holding rods with Ø30 mm
for mounting system BMS
Material
Cast aluminum
Dimension
40 x 98 mm
Mounting part
Screws, clamps
4
BAM033U

BMS CU-M-D30-E040-00

Quantity : 1 Pc.

Principle of operation
Mounting system
Use
for holding rods with Ø30 mm
for mounting system BMS
Material
Cast aluminum
Dimension
60 x 50 x 60 mm
Mounting part
Screws, clamps