Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Rectangular tags for the UHF range (860/960 MHz)
Product Group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
United Kingdom (UKCA)
Dimension
7.8 x 2.7 x 6.8 mm
Memory type
EEPROM
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BIS U-104-A0/C1M-HT | UHF TAG XS DOT US X4102-US000-U9XM | |
|
7.50 USD
List price
|
17.01 USD
List price
|
|
| Product Group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Working frequency | 902…928 MHz | 902…928 MHz |
| Radio license |
Europe (CE) United Kingdom (UKCA) |
- |
| Dimension | 7.8 x 2.7 x 6.8 mm | Ø 6 x 2.5 mm |
| Memory type | EEPROM | - |
| User data, read/write, switchable | 32 (64) bits | - |
| EPC memory, writeable, switchable | 128 (96) bits | - |
| TID memory, read-only | 96 Bit | 96 Bit |
| Antenna type | Dipol | - |
| Installation | on metal | on metal |
| Storage temperature temporary | -20...235 °C 1x700 h | -40...150 °C 168 h |
| Ambient temperature | -20...85 °C | -40...85 °C |
| Housing material | Ceramic | Ceramic |
| IP rating | IP68 | - |
| Approval/Conformity |
CE UKCA WEEE |
- |
| User data, read/write | - | 752 Bit |
| EPC memory, read/write | - | 128 Bit |
Only CAD model download is supported